Coating Iron Work File (Round) EA521PT-250F

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Material-Alloy tool steel (SKS-8)
· With no handle
· Double-ended
· Compatible handle 150F: EA521VZ-10, 200F: EA521VZ-12, 250F: EA521VZ-12
· Roughness: Second cut
· Blade length: 250 mm
· Dia.: 10 mm
· JAN Code: 4548745345025