Coating Iron Work File (Half-Round) EA521PT-250D

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Material-Alloy tool steel (SKS-8)
· With no handle
· Double-ended
· Compatible handle 150D: EA521VZ-12, 200D: EA521VZ-13, 250D: EA521VZ-13
· Roughness: Second cut
· Blade length: 250 mm
· Width: 25 mm
· JAN Code: 4548745345001