Coating Iron Work File (Flat) EA521PT-150B

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Material-Alloy tool steel (SKS-8)
· With no handle
· Double-ended
· Compatible handle 150B: EA521VZ-12, 200B: EA521VZ-13, 250B: EA521VZ-14
· Roughness: Second cut
· Blade length: 150 mm
· Width: 16 mm
· JAN Code: 45487453444868