Square Can Stand EA520W-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For square type 16Land 18L can
・Dim.-500(H) x 410(W) x 400(D)
・With nozzle for can
・The can in the photo is sold separately.
・The can angle can be changed, so small quantity delivery is easy.