Two-stage Carrying Car EA520P-12

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-200kg
・Platform dim.-810 x 479mm
・Bed material-Polypropylene
・Handle height-912mm
・Bed height-Upper stage: 715mm,Lower stage: 210mm
・Weight-15kg
・Wheel diameter-100mm (urethane wheels)
・The carrying cars can be stored on top of another.
・With foot brake