Basket truck (for Mobile) EA520LE-1

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Allowable Uniformly Mounted Load …150kgWeight …23kg
    ・Size(Outside Dim.)(Mm) …645(W)×945(L)×1100(H)mm
    ・Wheel …Dia 125mm×2(Fixed Brake Addapted )、Dia 100mm×4(Free )
    ・Material …Bed :Plastic 、Wheel :Gum 、Frame :Steel
    ・WithProtective Cover(preventing the damage of the wall surface)
    ・The Platform And The Frame Can Easily Be Divided Into 3 Groups, Which Makes Carrying Around And Storing Away The Product Easier.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Basket truck (for Mobile) EA520LE-1 | ESCO | MISUMI Thailand