Carrier/Stand for Drum EA520H-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-315kg
・Material-Steel
・Frame dim.-906(L) x 417(W) x 540(H)mm
・Weight-14.4kg
・Caster dia.-Front wheels (fixed): 125mm, rear wheels (free-rolling): 75mm
・For 30- and 55-gallon drums