(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Cart (Aluminum) / Wheels

Handy Cart (Aluminum) / Wheels

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,133.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA520FG-1 SALE
EA520FG-2 SALE
EA520FG-101
EA520FG-201
EA520FG-301
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Overall height (mm) Details 1 Quantity Wheel diameter Loading platform size (mm) Details 3 Uniformly Distributed Load Capacity (kg) Overall Width (mm) Wheel Diameter (mm) Weight (kg) Folding Size

฿ 16,220.00

฿ 12,745.68

TRUCK 1 Piece(s) 12 Day(s) Aluminum alloy 1030 - 1 unit - 300×385 - 50 390 127 3.2 390(W)×50(D)×595(H)mm

฿ 21,257.00

฿ 19,399.14

TRUCK 1 Piece(s) 12 Day(s) Aluminum alloy 1090 - 1 unit - 320×480 - 125 488 170 5.2 488(W)×64(D)×765(H)mm

฿ 2,133.00

TRUCK 1 Piece(s) 12 Day(s) - - Replacement wheel for EA520FG-1 1 pc. ø 127mm - - - - - - -

฿ 4,257.00

TRUCK 1 Piece(s) 12 Day(s) - - Replacement wheel for EA520FG-2 1 pc. ø 170mm - - - - - - -

฿ 7,930.00

TRUCK 1 Piece(s) 12 Day(s) - - Replacement wheel for former EA520FG-3 1 pc. ø 220mm - Air-filled tire - - - - -

Basic Specifications

  • Wheel Material
    Rubber

Product Description

[Features]
·Easy to carry and hassle-free installation
·Wheels unfold at the same time as the loading platform is pulled out
·Quantity: 1

Part Number
EA520FG-1 SALE
EA520FG-2 SALE
EA520FG-101
EA520FG-201
EA520FG-301
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Materials Overall height (mm) Details 1 Quantity Wheel diameter Loading platform size (mm) Details 3 Uniformly Distributed Load Capacity (kg) Overall Width (mm) Wheel Diameter (mm) Weight (kg) Folding Size

฿ 16,220.00

฿ 12,745.68

TRUCK 1 Piece(s) 12 Day(s) Aluminum alloy 1030 - 1 unit - 300×385 - 50 390 127 3.2 390(W)×50(D)×595(H)mm

฿ 21,257.00

฿ 19,399.14

TRUCK 1 Piece(s) 12 Day(s) Aluminum alloy 1090 - 1 unit - 320×480 - 125 488 170 5.2 488(W)×64(D)×765(H)mm

฿ 2,133.00

TRUCK 1 Piece(s) 12 Day(s) - - Replacement wheel for EA520FG-1 1 pc. ø 127mm - - - - - - -

฿ 4,257.00

TRUCK 1 Piece(s) 12 Day(s) - - Replacement wheel for EA520FG-2 1 pc. ø 170mm - - - - - - -

฿ 7,930.00

TRUCK 1 Piece(s) 12 Day(s) - - Replacement wheel for former EA520FG-3 1 pc. ø 220mm - Air-filled tire - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1