[6-wheel] Portable Cart EA520FD-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-200kg
・Bed size-300(L)x480(W)mm
・Overall height-1300mm
・Overall width-590mm
・Wheel dia. -Dia.160 x 40mm(6 pcs)
・Weight-15kg
・Material-Body:Steel, Wheel:rubber tires
・With wheel fixed lever