6 wheel Portable Cart EA520CA-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-120kg
・Platform dim.-355 x 350mm
・Overall height-1155mm
・Overall width-610mm
・Wheel dia.- 165mm x 6 pcs (rubber)
・Weight-14kg
・Material-Steel
・Specification-Body