Carrying Car EA520B-62

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable Uniformly Mounted Load …300kg
・Bed Size …910×610mm
・Bed Height …193mm
・Handle Height …865mm
・Wheel Dia. …125mm(Gum Car )
・Wheel …Fixed ×2、Free ×2
・Weight …21.0kg
・Bed Material …Steel
・Folding Type