Carrying Car EA520B-61

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable Uniformly Mounted Load …150kg
・Bed Size …724×464mm
・Bed Height …135mm
・Handle Height …825mm
・Wheel Dia. …100mm(Gum Car )
・Wheel …Fixed ×2、 Free ×2
・Weight …11.0kg
・Bed Material …Steel
・Folding Type \