(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA520B-43 |
EA520B-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Details 2 | Pusher Height | Floor Height | * Caution |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,837.00 ฿ 20,509.41 |
TRUCK | 1 Piece(s) | 12 Day(s) | 16.5 kg | - | 861mm | 203mm | - | ||
฿ 44,954.00 ฿ 35,473.20 |
TRUCK | 1 Piece(s) | 12 Day(s) | 23.5 kg | 2-tier, single-handle | 991mm | Top: 750 mm; bottom: 203 mm | [Customer Assembly] |
·The brake can be easily operated by simply stepping on the button.
·With low-noise casters.
Part Number |
---|
EA520B-43 |
EA520B-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Details 2 | Pusher Height | Floor Height | * Caution |
---|---|---|---|---|---|---|---|---|---|---|
฿ 25,837.00 ฿ 20,509.41 |
TRUCK | 1 Piece(s) | 12 Day(s) | 16.5 kg | - | 861mm | 203mm | - | ||
฿ 44,954.00 ฿ 35,473.20 |
TRUCK | 1 Piece(s) | 12 Day(s) | 23.5 kg | 2-tier, single-handle | 991mm | Top: 750 mm; bottom: 203 mm | [Customer Assembly] |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?