Carrying Car EA520B-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-150kg
・Low-noise casters
・Platform dim.-715 x 460mm
・Bed height-146mm
・Handle height-860mm
・Wheel diameter-100mm
・Bed material-Polypropylene
・Weight…11.8kg
・Specification…With brake