[Steel] Hand Cart EA520AH

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-300kg
・Tire-695mm dia. tires with air
・Side plate-None
・Weight-42kg
・Steel
・Dim.-1140(W) x 2050(L) x 750(H)mm
・Platform dim.-820(W) x 1210(L)mm
・Handle length-820mm