Machine Dolly EA520AD-16

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-4,500kg
・Plate thickness-6.35mm
・Platform dim.-298 x 216mm
・Bed height-63.5mm
・Can be used as transport roller.
・Wheel diameter-50mm
・Weight-4.5kg
・Wheel material-Steel
・Bed material-Steel