(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA520AB-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,642.00 |
TRUCK | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Allowable Uniformly Mounted Load …150kg
・Material …Polypropylene
・Wheel …Free ×4
・50-l And 75-l Containers Fit Perfectly With No Dead Space.
・Bed Size(Mm) …534×370
・Floor Height(Mm) …110
・Usage …50LFor
Part Number |
---|
EA520AB-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,642.00 |
TRUCK | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?