Dolly for Board EA520A-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Allowable uniformly mounted load-250kg
・Tire size-260x85(W)mm
・Weight-6kg
・Material- steel
・Securely captures the load by making use of its weight.
・The felt-coated bed will prevent the load from being damaged.
・Roller bearing
・Bed size(mm)-300x95(W)
・Insertion size(mm)-30 to 95