(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA519E-30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 32,170.00 ฿ 27,772.36 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
[Product Specifications]
·With pressure gauge
·Increases the bead of tubeless tires.
·Tank capacity: 19 L
·Tank size: Diameter 254 × 457 mm
·Weight: 10 kg
·Air pressure used: 0.6 to 1.15 MPa
·Materials: Steel
·Nozzle length: 225 mm
·Stop valve thread size: 1/4" (Female)
·Quick release valve discharges air quickly and easily
·JAN: 4548745227888
Part Number |
---|
EA519E-30A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 32,170.00 ฿ 27,772.36 |
CAR TOOL PARTS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?