Pry Bar EA519AM-0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Striking can be performed with the hammer head.
・Rubber grip
・Material…Steel (black oxide)
・The shaft penetrates to the end of the handle and the structure is rigid.
・Full length…250mm
・Tip width…16mm
・Square shaft…9.5mm