Flex -Hone For Brake EA514BW-51

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・This tool grinds the surface of a brake disk rotor to reduce the brake noise and allow rust removal.
・Use with lathe
・Recommended number of revolutions-Drill: 300 to 600rpm (maximum 1,000rpm)Lathe: 125 to 210rpm
・Shaft dia.-7mm
・Grits…Coarse equivalent to #60