Flex-Hone For Engine Cylinder EA514BW-37

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Grits-Around #180
・The grinding stone is flexible and sufficiently removes sludge from engine cylinders.
・Recommended number of revolutions-500 to 1,200rpm
・Shaft dia.-8mm
・Compatible dia.…114mm