Cylinder Polisher EA514BW-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Full length-Dia. 16: 172mm, Dia. 24,Dia. 32: 175mm
・Flexible shaft-Shank dia.: 6mm
・Brush material-Nylon (including abrasive)
・Brush dim.…Dia. 24 x 70(L)mm
・Application…Aluminum cylinder