Oil Pressure Gauge For High Pressure EA514BG-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Gauge dia.--25: dia. 75mm-30 to -75: dia. 100mm
・For measurement of high pressure sections of maintenance vehicles, construction machines, and various machine tools
・Nipples 1/8PT, 1/4PT, 3/8PT, 1 pc each included
・Hose length-Around 1.4m
・Max division…50MPa
・Min division…1MPa
・Length (mm)…1580