(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Bit Bag (With Pocket)

Screwdriver Bit Bag (With Pocket)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 227.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA509-21
EA509-22
EA509-26
EA509-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Number of pockets

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 105×120mm 6

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 105×200mm 10

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 150×120mm 6

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 150×200mm 10

Basic Specifications

  • Materials
    PVC
  • Details 1
    Bits are not included

Product Description

Screwdriver Bit Bag (With Pocket)
·Size: 105 x 120 mm, 150 x 200 mm, 150 x 120 mm, 105 x 200 mm
·Number of pockets: 6, 10
・ Material: PVC
·Bits are not included

Part Number
EA509-21
EA509-22
EA509-26
EA509-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Number of pockets

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 105×120mm 6

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 105×200mm 10

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 150×120mm 6

฿ 227.00

BAG 1 Piece(s) 12 Day(s) 150×200mm 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1