[4-Way Lock Type] Sealing Storage Container EA508TL-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・As the top lid is locked in 4 ways, it is fixed securely onto the container.
・Silicone rubber packing enhancing sealing performance
・Antibacterial
・Capacity(ml)…210
・Dim.(mm)…85 x 109 x 47(H)