(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Stainless Steel] Pot EA508SG-23

[Stainless Steel] Pot EA508SG-23

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA508SG-23

  • Capacity
    36.0L
  • Materials
    Stainless steel (18-8)
  • Details 1
    Graduated
  • Details 2
    With Handle
  • Inner Dimensions
    ø 360×360(H)mm
  • Inner dimension size
    ø 360×360(H)mm
Part Number
EA508SG-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,374.00

WASHER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    36.0L
  • Materials
    Stainless steel (18-8)
  • Details 1
    Graduated
  • Details 2
    With Handle
  • Inner Dimensions
    ø 360×360(H)mm
  • Inner dimension size
    ø 360×360(H)mm

Product Description

【Product Specifications】
・Material-Stainless steel (18-8)
・With a scale
・Dim. (mm)…Dia. 360 x 360(H)
・Capacity…36.0L
・Handle…Equipped

Specifications of EA508SG-23

  • Capacity
    36.0L
  • Materials
    Stainless steel (18-8)
  • Details 1
    Graduated
  • Details 2
    With Handle
  • Inner Dimensions
    ø 360×360(H)mm
  • Inner dimension size
    ø 360×360(H)mm
Part Number
EA508SG-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,374.00

WASHER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1