(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pot / Pot With Handle (With Scale / Stainless Steel)

Pot / Pot With Handle (With Scale / Stainless Steel)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,437.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA508SG-11
EA508SG-12
EA508SG-13
EA508SG-14
EA508SG-15
EA508SG-16
EA508SG-17
EA508SG-18
EA508SG-19
EA508SG-20
EA508SG-21 SALE
EA508SG-22 SALE
EA508SG-23 SALE
EA508SG-24 SALE
EA508SG-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Details 2 Inner Dimensions Inner dimension size

฿ 1,437.00

WASHER 1 Piece(s) 12 Day(s) 0.7L Without handle ø 100×100(H)mm ø 100×100(H)mm

฿ 1,684.00

WASHER 1 Piece(s) 12 Day(s) 1.3L Without handle ø 120×120(H)mm ø 120×120(H)mm

฿ 2,145.00

WASHER 1 Piece(s) 12 Day(s) 2.1L Without handle ø 140×140(H)mm ø 140×140(H)mm

฿ 2,853.00

WASHER 1 Piece(s) 12 Day(s) 3.2L Without handle ø 160×160(H)mm ø 160×160(H)mm

฿ 3,982.00

WASHER 1 Piece(s) 12 Day(s) 4.5L Without handle ø 180×180(H)mm ø 180×180(H)mm

฿ 4,288.00

WASHER 1 Piece(s) 12 Day(s) 6.0L With Handle ø 200×200(H)mm ø 200×200(H)mm

฿ 4,884.00

WASHER 1 Piece(s) 12 Day(s) 8.0L With Handle ø 220×220(H)mm ø 220×220(H)mm

฿ 6,439.00

WASHER 1 Piece(s) 12 Day(s) 11.0L With Handle ø 240×240(H)mm ø 240×240(H)mm

฿ 7,874.00

WASHER 1 Piece(s) 12 Day(s) 13.0L With Handle ø 260×260(H)mm ø 260×260(H)mm

฿ 10,139.00

WASHER 1 Piece(s) 12 Day(s) 16.0L With Handle ø 280×280(H)mm ø 280×280(H)mm

฿ 12,797.00

฿ 11,001.58

WASHER 1 Piece(s) 12 Day(s) 21.0L With Handle ø 300×300(H)mm ø 300×300(H)mm

฿ 16,224.00

฿ 13,842.32

WASHER 1 Piece(s) 12 Day(s) 26.0L With Handle ø 330×330(H)mm ø 330×330(H)mm

฿ 19,374.00

฿ 16,723.64

WASHER 1 Piece(s) 12 Day(s) 36.0L With Handle ø 360×360(H)mm ø 360×360(H)mm

฿ 24,604.00

฿ 21,567.87

WASHER 1 Piece(s) 12 Day(s) 48.0L With Handle ø 400×400(H)mm ø 400×400(H)mm

฿ 29,473.00

฿ 27,816.62

WASHER 1 Piece(s) 12 Day(s) 68.0L With Handle ø 450×450(H)mm ø 450×450(H)mm

Basic Specifications

  • Materials
    Stainless steel (18-8)
  • Details 1
    Graduated

Product Description

You can choose the size according to your purpose.
Also, since it is made of stainless steel, it does not rust easily, can be used cleanly for a long time, and has excellent heat resistance and strength.

Part Number
EA508SG-11
EA508SG-12
EA508SG-13
EA508SG-14
EA508SG-15
EA508SG-16
EA508SG-17
EA508SG-18
EA508SG-19
EA508SG-20
EA508SG-21 SALE
EA508SG-22 SALE
EA508SG-23 SALE
EA508SG-24 SALE
EA508SG-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Details 2 Inner Dimensions Inner dimension size

฿ 1,437.00

WASHER 1 Piece(s) 12 Day(s) 0.7L Without handle ø 100×100(H)mm ø 100×100(H)mm

฿ 1,684.00

WASHER 1 Piece(s) 12 Day(s) 1.3L Without handle ø 120×120(H)mm ø 120×120(H)mm

฿ 2,145.00

WASHER 1 Piece(s) 12 Day(s) 2.1L Without handle ø 140×140(H)mm ø 140×140(H)mm

฿ 2,853.00

WASHER 1 Piece(s) 12 Day(s) 3.2L Without handle ø 160×160(H)mm ø 160×160(H)mm

฿ 3,982.00

WASHER 1 Piece(s) 12 Day(s) 4.5L Without handle ø 180×180(H)mm ø 180×180(H)mm

฿ 4,288.00

WASHER 1 Piece(s) 12 Day(s) 6.0L With Handle ø 200×200(H)mm ø 200×200(H)mm

฿ 4,884.00

WASHER 1 Piece(s) 12 Day(s) 8.0L With Handle ø 220×220(H)mm ø 220×220(H)mm

฿ 6,439.00

WASHER 1 Piece(s) 12 Day(s) 11.0L With Handle ø 240×240(H)mm ø 240×240(H)mm

฿ 7,874.00

WASHER 1 Piece(s) 12 Day(s) 13.0L With Handle ø 260×260(H)mm ø 260×260(H)mm

฿ 10,139.00

WASHER 1 Piece(s) 12 Day(s) 16.0L With Handle ø 280×280(H)mm ø 280×280(H)mm

฿ 12,797.00

฿ 11,001.58

WASHER 1 Piece(s) 12 Day(s) 21.0L With Handle ø 300×300(H)mm ø 300×300(H)mm

฿ 16,224.00

฿ 13,842.32

WASHER 1 Piece(s) 12 Day(s) 26.0L With Handle ø 330×330(H)mm ø 330×330(H)mm

฿ 19,374.00

฿ 16,723.64

WASHER 1 Piece(s) 12 Day(s) 36.0L With Handle ø 360×360(H)mm ø 360×360(H)mm

฿ 24,604.00

฿ 21,567.87

WASHER 1 Piece(s) 12 Day(s) 48.0L With Handle ø 400×400(H)mm ø 400×400(H)mm

฿ 29,473.00

฿ 27,816.62

WASHER 1 Piece(s) 12 Day(s) 68.0L With Handle ø 450×450(H)mm ø 450×450(H)mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1