(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Container EA508SC-73

Steel Container EA508SC-73

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA508SC-73

  • Details 1
    The lid is a fit-on type
  • Size (mm)
    ø 45×15(H)
  • Materials
    Steel
Part Number
EA508SC-73
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 282.00

TOOLBOX 1 Piece(s) 12 Day(s)

Basic Specifications

  • Details 1
    The lid is a fit-on type
  • Size (mm)
    ø 45×15(H)
  • Materials
    Steel

Product Description

【Product Specifications】
・Material-Steel
・Dim. (mm)…Dia. 45 x 15(H)

Specifications of EA508SC-73

  • Details 1
    The lid is a fit-on type
  • Size (mm)
    ø 45×15(H)
  • Materials
    Steel
Part Number
EA508SC-73
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 282.00

TOOLBOX 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1