Parts Tray EA508SB-201F

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Stainless steel
・Containers with the same width and height can be stacked.
・Volume(L)-1.95
・OD. size(mm)-176 x 288 x 50(H)
・Set of tray and lid

【Product Specifications】
・Material-Stainless steel
・Containers with the same width and height can be stacked.
・Volume(L)-1.95
・OD. size(mm)-176 x 288 x 50(H)
・Set of tray and lid
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.