(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60 / 120 mm, Small Accessory Case【1-12 Pieces Per Package】

60 / 120 mm, Small Accessory Case

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 142.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA508NA-4
EA508NA-5
EA508NA-24
EA508NA-25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Inner dimension Outer dimension Quantity

฿ 174.00

TOOLBOX 1 Piece(s) - 12 Day(s) 63g - 130×112×60(H)mm 1 pc.

฿ 1,857.00

TOOLBOX 1 Piece(s) - 12 Day(s) 63 g (per pc.) - 130×112×60(H)mm 12 pcs.

฿ 142.00

TOOLBOX 1 Piece(s) - 12 Day(s) 66g (Upper side) 111 × 111 × 72 (H) mm (Lower side) 98 × 98 mm 120×120×90(H)mm 1 pc.

฿ 1,484.00

TOOLBOX 1 Pack(s)

12 Pieces Per Package

12 Day(s) 66 g (per pc.) (Upper side) 111 × 111 × 72 (H) mm (Lower side) 98 × 98 mm 120×120×90(H)mm 12 pcs.

Basic Specifications

  • Materials
    Polypropylene

Product Description

[Features]
A shape suitable for stacking tools, parts, and small items.
・ Material: Polypropylene
·Size: 130 × 112 × 60 (H) mm, 120 × 120 × 90 (H) mm
·Number of People: 1/12

Part Number
EA508NA-4
EA508NA-5
EA508NA-24
EA508NA-25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Weight Inner dimension Outer dimension Quantity

฿ 174.00

TOOLBOX 1 Piece(s) - 12 Day(s) 63g - 130×112×60(H)mm 1 pc.

฿ 1,857.00

TOOLBOX 1 Piece(s) - 12 Day(s) 63 g (per pc.) - 130×112×60(H)mm 12 pcs.

฿ 142.00

TOOLBOX 1 Piece(s) - 12 Day(s) 66g (Upper side) 111 × 111 × 72 (H) mm (Lower side) 98 × 98 mm 120×120×90(H)mm 1 pc.

฿ 1,484.00

TOOLBOX 1 Pack(s)

12 Pieces Per Package

12 Day(s) 66 g (per pc.) (Upper side) 111 × 111 × 72 (H) mm (Lower side) 98 × 98 mm 120×120×90(H)mm 12 pcs.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1