(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA508MD-5 |
EA508MD-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Specifications | Partition Plate | Partition |
---|---|---|---|---|---|---|---|---|---|
฿ 508.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 410g | No middle plate | 8 pcs. | 8 pcs. | ||
฿ 528.00 |
TOOLBOX | 1 Piece(s) | 97 Day(s) | 450g | With middle pan | 4 sheets | 4 sheets |
It is suitable for storing small items such as tools and screws, and can be sorted using partition plates.
Part Number |
---|
EA508MD-5 |
EA508MD-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight | Specifications | Partition Plate | Partition |
---|---|---|---|---|---|---|---|---|---|
฿ 508.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 410g | No middle plate | 8 pcs. | 8 pcs. | ||
฿ 528.00 |
TOOLBOX | 1 Piece(s) | 97 Day(s) | 450g | With middle pan | 4 sheets | 4 sheets |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?