Parts Case With Tray (24 Red)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Slide Lock System
・Material …Body :High Impact Copolymers Resin 、Handle :High Impact ABS Resin
・Size …447×293×85(H)mm
・Dashboard 15 Sheet
・Tray …Red (24 Pcs)
・Spare Tray is EA508M-1