447 × 293 × 85 mm Parts Case (With Tray)

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Slide Lock System
・Material …Body :High Impact Copolymers Resin 、Handle :High Impact ABS Resin
・Size …447×293×85(H)mm
・Dashboard 15 Sheet
・Tray …Blue (12 Pcs)
・Spare Tray is EA508M-2