Small Article Case EA508MA-51

Caution
Product Description
【Product Specifications】
・Material-Polypropylene(Special resin formulation)
・Size-100x93x100(H)mm
・It has high mechanical strength because of containing special resin. It is also excellent in shock-resistance.
・It can be also attached to a belt or both sides of a toolbox, by means of the hook part at the back side.
・Fitting tool box-EA505MD-6,10,11, EA507MD-1, -2
・Description-Accessory case
・Size(mm)-100x93x100(H)