(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA508MA-35C |
EA508MA-36C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner dimension | Outer dimension |
---|---|---|---|---|---|---|---|
฿ 80.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 102 × 68 × depth 20 (cover bottom 26) mm | 112 × 80 × depth 32 mm | ||
฿ 89.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 112 × 79 × depth 23 (cover bottom 30) mm | 123 × 90 × depth 36 mm |
[Specifications]
·Esco. 32/36 mm trinket box
· Material: polypropylene
·1 pc. included per unit.
Part Number |
---|
EA508MA-35C |
EA508MA-36C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner dimension | Outer dimension |
---|---|---|---|---|---|---|---|
฿ 80.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 102 × 68 × depth 20 (cover bottom 26) mm | 112 × 80 × depth 32 mm | ||
฿ 89.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 112 × 79 × depth 23 (cover bottom 30) mm | 123 × 90 × depth 36 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?