(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA508MA-32C |
EA508MA-33C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner dimension | Outer dimension |
---|---|---|---|---|---|---|---|
฿ 45.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 51 × 31 × depth 14 (cover bottom 17) mm | 58 x 42 x depth 23 mm | ||
฿ 52.00 |
TOOLBOX | 5 Piece(s) | 12 Day(s) | 59 × 41 × depth 16 (lid bottom 22) mm | 66 x 51 x depth 28 mm |
[Features]
Ideal for storing small items such as tools and screws.
・ Material: Polypropylene
·Size: 58 × 42 × 23 mm deep, 66 × 51 × 28 mm deep
·Number of People: 1 pc.
Part Number |
---|
EA508MA-32C |
EA508MA-33C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner dimension | Outer dimension |
---|---|---|---|---|---|---|---|
฿ 45.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 51 × 31 × depth 14 (cover bottom 17) mm | 58 x 42 x depth 23 mm | ||
฿ 52.00 |
TOOLBOX | 5 Piece(s) | 12 Day(s) | 59 × 41 × depth 16 (lid bottom 22) mm | 66 x 51 x depth 28 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?