(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA508KD-61 |
EA508KD-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Partition Plate | Size (L) × (W) × (H) | Body Inner Size (L) × (W) × (H) | Partition |
---|---|---|---|---|---|---|---|---|---|
฿ 416.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | With 4 pcs. | 200×153×40mm | 190×120×33mm | With 4 pcs. | ||
฿ 556.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 6 pcs. | 234×195×40mm | 224×161×33mm | 6 pcs. |
·Double open specification that the top cover can open from either the left or right
·The cover can be removed (Space saving design)
·It can be opened quickly by releasing a buckle in a single action
·Fine storage space has been achieved due to 5.5 mm partition groove
Part Number |
---|
EA508KD-61 |
EA508KD-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Partition Plate | Size (L) × (W) × (H) | Body Inner Size (L) × (W) × (H) | Partition |
---|---|---|---|---|---|---|---|---|---|
฿ 416.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | With 4 pcs. | 200×153×40mm | 190×120×33mm | With 4 pcs. | ||
฿ 556.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 6 pcs. | 234×195×40mm | 224×161×33mm | 6 pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?