(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA508KD-42 |
EA508KD-42A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner dimension | Partition Plate | Fixed Partition Plate | Partition |
---|---|---|---|---|---|---|---|---|---|
฿ 142.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 137×83×16(H)mm | - | - | - | ||
฿ 228.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 137×72×16(H)mm | 10 Bags | 2 pcs. | 10 Bags |
[Specifications]
·Product type: touring rack
·With a Safety Lock (for BT50 shank)
Part Number |
---|
EA508KD-42 |
EA508KD-42A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Inner dimension | Partition Plate | Fixed Partition Plate | Partition |
---|---|---|---|---|---|---|---|---|---|
฿ 142.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 137×83×16(H)mm | - | - | - | ||
฿ 228.00 |
TOOLBOX | 1 Piece(s) | 12 Day(s) | 137×72×16(H)mm | 10 Bags | 2 pcs. | 10 Bags |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?