(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts case / Tool case (Clear)

Parts case / Tool case (Clear)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 202.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA508KD-27
EA508KD-28
EA508KD-30
EA508KD-31
EA508KD-32
EA508KD-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer dimension Thickness Size (Outer dimension) Partition Type Details

฿ 416.00

TOOLBOX 1 Piece(s) 12 Day(s) 201×149×39(H) 2mm 201×149×39(H)mm 6 With partition

฿ 520.17

TOOLBOX 1 Piece(s) Same day 300×206×39(H) 2mm 300×206×39(H)mm 8 pcs. With partition

฿ 416.00

TOOLBOX 1 Piece(s) 12 Day(s) 233×127×34(H) 2mm - 9 pcs. With partition

฿ 202.00

TOOLBOX 1 Piece(s) 12 Day(s) 201×149×39(H) - - none No partition (Free type)

฿ 202.00

TOOLBOX 1 Piece(s) Same day 233×127×34(H) - - none No partition (Free type)

฿ 302.00

TOOLBOX 1 Piece(s) Same day 300×206×39(H) - - none No partition (Free type)

Basic Specifications

  • Materials
    Impact resistant copolymer

Product Description

[Features]
·Part Number: Partitions can be adjusted at 5.5 mm pitch for EA508KD-27, EA508KD-28, EA508KD-30. The long horizontal partitions are fixed.
·Part Number: EA508KD-31, EA508KD-32, EA508KD-33 are free types without partitions.

Part Number
EA508KD-27
EA508KD-28
EA508KD-30
EA508KD-31
EA508KD-32
EA508KD-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer dimension Thickness Size (Outer dimension) Partition Type Details

฿ 416.00

TOOLBOX 1 Piece(s) 12 Day(s) 201×149×39(H) 2mm 201×149×39(H)mm 6 With partition

฿ 520.17

TOOLBOX 1 Piece(s) Same day 300×206×39(H) 2mm 300×206×39(H)mm 8 pcs. With partition

฿ 416.00

TOOLBOX 1 Piece(s) 12 Day(s) 233×127×34(H) 2mm - 9 pcs. With partition

฿ 202.00

TOOLBOX 1 Piece(s) 12 Day(s) 201×149×39(H) - - none No partition (Free type)

฿ 202.00

TOOLBOX 1 Piece(s) Same day 233×127×34(H) - - none No partition (Free type)

฿ 302.00

TOOLBOX 1 Piece(s) Same day 300×206×39(H) - - none No partition (Free type)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1