(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA508AY-11 |
EA508AY-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 607.00 |
CASE | 1 Piece(s) | 12 Day(s) | 495×100(H)mm | ||
฿ 442.00 |
CASE | 1 Piece(s) | 12 Day(s) | 495×60(H)mm |
·It can be bent freely for use.
·Ideal for sorting inside parts cases and cabinet drawers.
Part Number |
---|
EA508AY-11 |
EA508AY-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 607.00 |
CASE | 1 Piece(s) | 12 Day(s) | 495×100(H)mm | ||
฿ 442.00 |
CASE | 1 Piece(s) | 12 Day(s) | 495×60(H)mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?