100 / 200 / 300 ml, Spray Container (A Cap Included)

Brand :
ESCO
Caution
Product Description
[Features]
Highly versatile spray container with a cap.
・ Materials: Polyethylene
・ Spray Type
·Capacity: 100,200,300ml
·Size: ⌀39×156mm, ⌀48×180mm, ⌀55×200mm