(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic container (Sloped bottom, with cock)

Plastic container (Sloped bottom, with cock)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA508AW-20

  • Capacity
    20L
  • Details 1
    With a chemical stopcock
  • Materials
    Main unit: polyethylene, double band: Stainless steel, chemical cock: Polyethylene/polypropylene, cock packing: Viton (fluororubber) ball cock: Brass
  • Size
    318(W)×230(D)×535(H)mm
  • Scale gradation
    2L
  • Stopcock Screw
    20A
  • Opening diameter
    99mm
Part Number
EA508AW-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,457.00

OIL CASE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Capacity
    20L
  • Details 1
    With a chemical stopcock
  • Materials
    Main unit: polyethylene, double band: Stainless steel, chemical cock: Polyethylene/polypropylene, cock packing: Viton (fluororubber) ball cock: Brass
  • Size
    318(W)×230(D)×535(H)mm
  • Scale gradation
    2L
  • Stopcock Screw
    20A
  • Opening diameter
    99mm

Product Description

·The bottom of the container is inclined, so nearly the entire amount of liquid can be removed.
·Do not move the container with contents inside. It is designed for movement with empty containers.
·Large, wide-mouthed (inner diameter: 99 mm) for easy cleaning.
·The black base is removable.
·If you use liquids that contain surfactants, this may cause leakage.

Specifications of EA508AW-20

  • Capacity
    20L
  • Details 1
    With a chemical stopcock
  • Materials
    Main unit: polyethylene, double band: Stainless steel, chemical cock: Polyethylene/polypropylene, cock packing: Viton (fluororubber) ball cock: Brass
  • Size
    318(W)×230(D)×535(H)mm
  • Scale gradation
    2L
  • Stopcock Screw
    20A
  • Opening diameter
    99mm
Part Number
EA508AW-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,457.00

OIL CASE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1