(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA508AV-110 |
EA508AV-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size | Capacity (L) |
---|---|---|---|---|---|---|---|---|
฿ 3,682.00 |
OIL CASE | 1 Piece(s) | 12 Day(s) | 10 L (Wide mouth) | 310(W)×160(D)×330(H)mm | 10 | ||
฿ 4,797.00 |
OIL CASE | 1 Piece(s) | 12 Day(s) | 20 L (Wide mouth) | 360(W)×200(D)×410(H)mm | 20 |
[Features]
・ The cap can be stored at the top when pouring liquid
・ With a tip cap to prevent liquid dripping
Part Number |
---|
EA508AV-110 |
EA508AV-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Size | Capacity (L) |
---|---|---|---|---|---|---|---|---|
฿ 3,682.00 |
OIL CASE | 1 Piece(s) | 12 Day(s) | 10 L (Wide mouth) | 310(W)×160(D)×330(H)mm | 10 | ||
฿ 4,797.00 |
OIL CASE | 1 Piece(s) | 12 Day(s) | 20 L (Wide mouth) | 360(W)×200(D)×410(H)mm | 20 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?