(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

5 / 10 / 20 L Polyethylene Tank (Made of Polyethylene / No Nozzle)

5 / 10 / 20 L Polyethylene Tank (Made of Polyethylene / No Nozzle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA508AT-105

  • Capacity
    5L
  • Specifications
    No nozzle
  • Materials
    Polyethylene
  • Size
    260(W)×120(D)×285(H)mm
  • Opening diameter
    44mm
Part Number
EA508AT-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,532.00

OIL CASE 1 Piece(s) Same day

Basic Specifications

  • Capacity
    5L
  • Specifications
    No nozzle
  • Materials
    Polyethylene
  • Size
    260(W)×120(D)×285(H)mm
  • Opening diameter
    44mm

Product Description

ESCO Plastic Container 5/10/20 L Poly Tank (Polyethylene/No Nozzle).

Specifications of EA508AT-105

  • Capacity
    5L
  • Specifications
    No nozzle
  • Materials
    Polyethylene
  • Size
    260(W)×120(D)×285(H)mm
  • Opening diameter
    44mm
Part Number
EA508AT-105
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,532.00

OIL CASE 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1