Wide-Mouth Polyethylene Container EA508AK-5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Body: polyethylene, Cap: polypropylene
・Without inner lidThe inside of the lid is equipped with soft packing.
・Screw-in lid
・Capacity(ml)…300
・Body dia.(mm)…72
・Height(mm)…102
・Qty. per unit…1