Polyethylene Container EA508AJ-144

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-density polyethylene
・Screw in lid
・Mouth ID--141:Dia.31mm-142:Dia.23mm-143:Dia.29mm-144:Dia.30mm-145:Dia.29mm
・Volume(ml)-4000
・OD.(mm) -174x126x262(H)