(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Mouth Plastic Container (With Inner Lid)

Wide Mouth Plastic Container (With Inner Lid)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,974.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA508AJ-12
EA508AJ-12B
EA508AJ-13
EA508AJ-13B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Height Quantity Capacity
(L)
Body diameter

฿ 2,974.00

CASE 1 Piece(s) 12 Day(s) 10L 390mm 1 pc. 10 218mm

฿ 8,864.00

CASE 1 Piece(s) 12 Day(s) 10L 390mm 4 pcs. 10 218mm

฿ 5,057.00

CASE 1 Piece(s) 12 Day(s) 20L 450mm 1 pc. 20 305mm

฿ 12,122.00

CASE 1 Piece(s) 12 Day(s) 20L 450mm 4 pcs. 20 305mm

Basic Specifications

  • Shape
    Square shape
  • Details 1
    The lid is a screw type, with an inner lid
  • Materials
    Main body: polyethylene; handle: Polypropylene
  • Lid Inner Diameter
    99mm
  • Product type
    PE (polyethylene) container

Product Description

[Features]
·The lid is a screw type, and an inner lid is included
·With a handle that is convenient to carry
·High quality polyethylene container with thick screw cap for excellent airtightness

Part Number
EA508AJ-12
EA508AJ-12B
EA508AJ-13
EA508AJ-13B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Height Quantity Capacity
(L)
Body diameter

฿ 2,974.00

CASE 1 Piece(s) 12 Day(s) 10L 390mm 1 pc. 10 218mm

฿ 8,864.00

CASE 1 Piece(s) 12 Day(s) 10L 390mm 4 pcs. 10 218mm

฿ 5,057.00

CASE 1 Piece(s) 12 Day(s) 20L 450mm 1 pc. 20 305mm

฿ 12,122.00

CASE 1 Piece(s) 12 Day(s) 20L 450mm 4 pcs. 20 305mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1