Tool Box with Inner Tray EA507MD-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・With inner tray
・Material-Shock-resistant copolymer
・The box can be locked with a commercially available padlock.
・Mounting hole dia.-Dia. 7mm
・Dim. (mm)…620 x 257 x 224(H)
・Weight…2.6kg