Pull-Out Storage Case (3 Rows) EA506L-43

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene
・Drawer inside dim.-350 x 693 x 173(H)mm
・Weight-10.2kg
・Dim.-440 x 740 x 670(H)mm
・Steel slide rail realizing smooth opening and closing
・With parts preventing the case from falling forward and casters
・Stackableup to 7 tiers
・Compatible case-EA506L-37